TSH-13-W Specifications
TSE-12-A TSH-13-W
Interior Volume 0.4 cu. ft.
12 Liters
Interior Dimensions
(W x D x H)
11.8" x 7.9" x 7.9"
300 x 200 x 200 mm
Exterior Dimensions
(W x D x H)
56.3" x 57.9" x 76.6"
1430 x 1470 x 1945 mm
Temperature Range -70 to 200°C
-94 to 392°F
Test Performance Example Test:
Range: -40 to 125°C
Recovery: 3 min.
Load: 3 lb of epoxy PCB
Power
(Other voltages may be available)
208V (±5%) 3ph 60Hz
“Price Rank” #3 out of 15 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

TSE-12-A Brochure

More detail about this model at its product family page: TSE-12-A

TSH-13-W: TSE-12-A Features

  • Vertical-lift thermal shock chamber with separate hot and cold temperature zones
  • Direct-drive system for reliable transfer between zones (maximum load 17 lb.)
  • Compact design with integrated mechanical refrigeration
  • Two specimen baskets
  • Tube for cables to test load, 2" diameter
  • Specimen power supply terminal
  • Includes caster and leveling pads for easy movement

Refrigeration and Plenum:

  • Refrigeration maintains user-set low temperature in cold zone
  • Two sirocco blower motors circulate the air (one per zone)
  • Non-CFC cascade refrigeration system using 2-hp compressors
  • Quiet operation with sound levels below 60dB

ESPEC's Exclusive P-310 Programmer:

  • User-friendly touch-screen operation with 7" color display
  • Cycle-time reduction function can automatically advance to the next step
  • 20 user-definable programs can be saved with alphanumeric names
  • System alarms are stored in memory for historical review 
  • Ethernet with browser-based access is standard, plus USB

More detail about this model at its product family page: TSE-12-A

Photo of TSH-13-W
Photo of TSH-13-W

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TSE-12 TSH-13-W

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC