EWSX282-22NW Specifications
EWSX282 Solar Panel Large Walk-in EWSX282-22NW
Interior Volume 282 cu. ft.
8000 Liters
Interior Dimensions
(W x D x H)
72" x 72" x 94"
1829 x 1829 x 2388 mm
Exterior Dimensions
(W x D x H)
93" x 160" x 109"
2350 x 4065 x 2770 mm
Temperature Range -70 to 150°C
-94 to 302°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
1.67°C/min
 (900 lb Solar Panels & Fixtures)
Power 460V 3ph 60 Hz (alternate 380/415V 50Hz)
Water-cooling Peak Demand
(ask for details)
43.1 GPM w/ water at 75°F/24°C
Air Flow 4000 CFM
Refrigeration System Cascade 22hp Semi-heremetic

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Solar testing brochure

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

EWSX282-22NW: EWSX282 Solar Panel Large Walk-in Features

  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

Photo of EWSX282 Solar Panel Large Walk-in
Photo of EWSX282 Solar Panel Large Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EWSX282-22NW

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC