EWSX282-12NWL Specifications
EWSX282 Solar Panel Large Walk-in EWSX282-12NWL
Interior Volume 282 cu. ft.
8000 Liters
Interior Dimensions
(W x D x H)
72" x 72" x 94"
1829 x 1829 x 2388 mm
Exterior Dimensions
(W x D x H)
93" x 160" x 110"
2350 x 4065 x 2770 mm
Temperature Range -70 to 150°C
-94 to 302°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
.73°C/min
 (300 lb Solar Panels & Fixtures)
Power 460V 3ph 60 Hz (alternate 380/415V 50Hz)
Water-cooling Peak Demand
(ask for details)
13.1 GPM w/ water at 75°F/24°C
Air Flow 3000 CFM
Refrigeration System Cascade 12hp Scroll

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Solar testing brochure

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

EWSX282-12NWL: EWSX282 Solar Panel Large Walk-in Features

  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

Photo of EWSX282 Solar Panel Large Walk-in
Photo of EWSX282 Solar Panel Large Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EWSX282-12NWL

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC