EWSL282-2NA Specifications
EWSX282 Solar Panel Large Walk-in EWSL282-2NA
Interior Volume 282 cu. ft.
8000 Liters
Interior Dimensions
(W x D x H)
72" x 72" x 94"
1829 x 1829 x 2338 mm
Exterior Dimensions
(W x D x H)
93" x 129" x 109"
2350 x 3275 x 2770 mm
Temperature Range 15 to 150°C
59 to 302°F
Humidity Range
(see chart for detail)
30% - 90% RH
image
Power 460V 3ph 60 Hz (alternate 380/415V 50Hz)
Air Flow 3000 CFM
Refrigeration System 2 HP hermetic compressor
Notes Used for 85°C / 85% Damp Heat Test

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Solar testing brochure

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

EWSL282-2NA: EWSX282 Solar Panel Large Walk-in Features

  • Large interior volume
  • Touch-screen controller
  • Viewing window
  • Optional module rack with rollers

More detail about this model at its product family page: EWSX282 Solar Panel Large Walk-in

Photo of EWSX282 Solar Panel Large Walk-in
Photo of EWSX282 Solar Panel Large Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EWSL282-2NA

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC