ETS13-5CW Specifications
Discontinued model history ETS13-5CW
Interior Volume 13 cu. ft.
365 Liters
Interior Dimensions
(W x D x H)
28" x 33" x 24"
711 x 838 x 610 mm
Exterior Dimensions
(W x D x H)
77" x 111" x 93"
1950 x 2805 x 2360 mm
Temperature Range -75 to 200°C
-103 to 392°F
Test Performance Example Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. worst-case on-product
Load: 40 lbs. IC chips
Power 460V or 380/415V 148A max
Water-cooling Peak Demand
(ask for details)
32
Maximum Sound Level
(1 meter away)
70 dBA
Temperature Fluctuation
(at control sensor)
±1°C (after recovery)
Refrigeration System Cascade 30hp Discus (reciprocating)
“Price Rank” #17 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page: Discontinued model history

ETS13-5CW: Discontinued model history Features

More detail about this model at its product family page: Discontinued model history

Photo of Discontinued model history
Photo of Discontinued model history

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ETS13-5CW

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC