A listing of retired model numbers. Nearly all cases these models have been superseded by improved models that can be found in their related model series

Features for Discontinued model history
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Notes
ETS4-3CW 20" x 20" x 16" 4 cu. ft. -75 to 200°C Test example: -65 to 150°C in 15 min. worst-case on-product with 40 lbs. IC chips
ETS4-2CW 20" x 20" x 16" 4 cu. ft. -75 to 200°C Test example: -65 to 150°C in 15 min. worst-case on-product with 20 lbs. IC chips
ETS4-1CW 20" x 20" x 16" 4 cu. ft. -75 to 200°C Test example: -55 to 150°C in 15 min. worst-case on-product with 30 lbs. IC chips
ETS13-5CW 28" x 33" x 24" 13 cu. ft. -75 to 200°C Test example: -65 to 150°C in 15 min. worst-case on-product with 40 lbs. IC chips
ETS13-3CW 28" x 33" x 24" 13 cu. ft. -75 to 200°C Test example: -65 to 150°C in 15 min. worst-case on-product with 20 lbs. IC chips

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on Discontinued model history

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.