ESS22 Specifications
Environmental Stress Screening (ESS) ESS22
Interior Volume 22 cu. ft.
620 Liters
Interior Dimensions
(W x D x H)
24" x 32" x 48"
610 x 810 x 1220 mm
Temperature Range -20 or -65 to 150°C
-4 or -85 to 302°F
Average Change Rate
(lower with 50Hz power)
up to 20°C/min
 (Single Rack (typically up to 200 lbs.))

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Company Profile

More detail about this model at its product family page: Environmental Stress Screening (ESS)

ESS22: Environmental Stress Screening (ESS) Features

  • Wide variety of refrigeration available for performance and range flexibility.
  • Programmable control for product or air-change available.
  • Automatic insertion/coupling for product power possible.
  • LN2 cooling for even faster change rates.

More detail about this model at its product family page: Environmental Stress Screening (ESS)

Photo of Environmental Stress Screening (ESS)
Photo of Environmental Stress Screening (ESS)

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ESS22

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC