EHS-412MD Specifications
HAST - Highly Accelerated Stress Test EHS-412MD
Interior Volume 0.64 cu. ft.
21 Liters
Interior Dimensions
(W x D x H)
11.5" x 11.6" x 11.5"
294 x 318 x 294 mm
Exterior Dimensions
(W x D x H)
30" x 39" x 70"
760 x 1000 x 1796 mm
Temperature Range 105 to 162°C
221 to 324°F
Humidity Range
(see chart for detail)
75% - 100% RH
Power
(Other voltages may be available)
208V (±5% w/grounded neutral) 1ph 60Hz 30 Service Amps (25 FLA)
Notes Pressure: 0.02 to 0.392 MPa gauge (0 to 57psig). Two chambers in one unit.

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

HAST Brochure

More detail about this model at its product family page: HAST - Highly Accelerated Stress Test

EHS-412MD: HAST - Highly Accelerated Stress Test Features

  • Unsaturated or saturated humidity control
  • Multi-mode 'M' system controls humidity (via wet bulb/dry bulb), even during heat-up and cool-down. Fully conforms to EIA/JEDEC test method A110 & 102C.
  • Touch-screen controller with temperature, humidity, and count-down display
  • Ethernet interface for remote access, data downloads, and email alerts
  • Language selection of English, Japanese, Chinese, or Korean
  • Specimen power terminals, allow power-up of specimens

Cabinet Features:

  • Inner cylinder and door shield protect specimens from dew condensation
  • Interior is cylindrical for maximum product loading
  • Two stainless steel shelves
  • Set of casters for easy movement of the chamber (except double units)

Safety Features:

  • Overheat & over-pressure protectors
  • Door lock safety mechanism to prevent opening of the door while the chamber is pressurized
  • Specimen power control terminal: shuts down the product power in the event of an alarm

More detail about this model at its product family page: HAST - Highly Accelerated Stress Test

Photo of HAST - Highly Accelerated Stress Test
Photo of HAST - Highly Accelerated Stress Test

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on HAST EHS-412MD

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC