BTZ-4200E Specifications
Compact Temperature Cycling BTZ-4200E
Interior Volume 4 cu. ft.
110 Liters
Interior Dimensions
(W x D x H)
19.6" x 15" x 23.6"
498 x 381 x 600 mm
Exterior Dimensions
(W x D x H)
31" x 45" x 67"
788 x 1055 x 1880 mm
Temperature Range -70 to 180°C
-94 to 354°F
Average Change Rate
(lower with 50Hz power)
15°C/min heating
13°C/min cooling
 (empty, per IEC 60068 3-5, at supply sensor)
Power
(Other voltages may be available)
220/240V 1ph 50Hz 50 Service Amps (no cord)
Heat-to-room Peak 35,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
76 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C
Temperature Gradient
(Uniformity, empty)
±1.5°C (below 100°)°C
Live Load Capacity 1000W at -40°C
Air Flow 150 CFM
Refrigeration - Type Cascade
Refrigeration System Cascade 3hp Scroll
“Price Rank” #21 out of 21 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

BTZ-4200 Brochure

More detail about this model at its product family page: Compact Temperature Cycling

BTZ-4200E: Compact Temperature Cycling Features

  • Stainless steel exterior and interior
  • Rounded interior corners for easy cleaning
  • Full thermal break around doorframe and door
  • Rotating door latch is easy and secure
  • One 2" (50mm) diameter cable port on the left, with an impervious, flexible silicone plug
  • Easy lift-off service panels
  • Three levels of overheat protection

Watlow F4T Programmer/Controller

  • Popular PID controller with touch-screen operation
  • Stores 40 different profiles 
  • Step types include: ramp, soak, jump, auto-start, and end
  • Ethernet interface for remote monitoring and operation

Recommended Options

  • Dry air purge, to compensate for quickly shrinking air during cooling, as well as to reduce the risk of condensation.
  • Product temperature control, allows feedback from a second sensor on the product. Ensures faster completion of transition steps.

More detail about this model at its product family page: Compact Temperature Cycling

Photo of BTZ-4200E
Photo of BTZ-4200E

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Criterion model BTZ-4200E

Please select the optional features you think you will need for a more accurate quote. We will still provide pricing on all options for your reference.

Quotation Format:

Select options for Criterion model BTZ-4200E

Cabinet Options:
Instrumentation Options:
Operation Options:
Safety Options:

(for battery testing)

Other Options:
Start-up Service Options:
Your Quote Request to ESPEC:

Fill out your contact details below to get a price quote right away.
(Quotes usually sent in less than four hours.)

By submitting this form to ESPEC North America, you accept our Terms of Use & Privacy Policy and agree to let us use your information to contact you. We do not sell personal information to third parties.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC