This AMR system continuously measures micro-resistance of solder joints, connector contacts, and other conductor components during temperature cycling. Integrated analysis software manages testing, data acquisition and processing, and performs connection reliability analysis. Systems for DC and AC testing. Can be integrated with ESPEC temperature test chambers.

NEW: AMR-SPM enables resistance measurements with lower test current than conventional models, minimizing the possibility that the measurement itself may affect sensitive samples.

Main specifications
item Model
**=#channels
AMR-**-UD AMR-**-UA
Test Voltage DC AC
Channel configuration Standard 40 channels (maximum 280 channels per rack)
Measurement interval 40 channels per 12 seconds(@100mΩ)
Resistance measurement range 1×10-3~1×108Ω(1mΩ~100MΩ) 1×10-3~3×103Ω(1mΩ~3KΩ)
Measurement accuracy Real value ±1%, @10mΩ
Real value ±0.5%, @100mΩ
Real value ±1%, @10mΩ
Real value ±0.5%, @100mΩ
Measurement range 10mΩ,100mΩ,1Ω,10Ω,100Ω,1KΩ,
10kΩ,100kΩ,1MΩ,10MΩ,100MΩ
and Auto
3mΩ,30mΩ,300mΩ,3Ω,
30Ω,300Ω,3kΩ and Auto
Features for AMR Conductor Resistance Evaluation Systems

Real-time temperature monitoring

The AMR system monitors and records the temperature inside the environmental test chamber simultaneously with resistance measurements. Analysis software synchronizes the temperature and resistance data for evaluation.

AMR temperature and resistance monitoring

DC and AC measurement systems

Choose between DC (AMR-UD) and AC (AMR-UA) systems for measuring the current applied to specimens during conductor resistance testing.

AMR DC and AC measurement systems

Relay unit for easy measurement cable connections

An optional relay unit simplifies measurement cable connections for easier test setup.

Environmental chamber integration

Integrate the AMR system with an environmental test chamber to monitor chamber conditions, manage test schedules, and receive alarm notifications.

Flexible failure detection criteria

Set failure detection criteria based on either an absolute resistance value or rate of resistance change.

Remote monitoring and data access (optional)

Optional LAN application software enables remote monitoring of test status and access to test data and analysis.


Get A Fast, Free Price Quote

Photo of AMR Conductor Resistance Evaluation
Efficient evaluation of connector reliability

Product Suggestions
Related Resource Center Articles

Get quick pricing on AMR Conductor Resistance Evaluation Systems

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.