Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSA-73EL-A

Image of TSA-73EL-A

2.5 Cubic Foot (two-zone) Thermal Shock

TSA-73EL-A Specifications
TSA-73EL-A Product Page
TSA
#3 out of 15 ranked
2.5 cu. ft.
70 Liters
16" x 14.5" x 18"
410 x 370 x 460 mm
52" x 58" x 75"
1310 x 1470 x 1900 mm
-65 to 200°C
-85 to 392°F
Test: Two Zone, upstream air
Range: -40 to 125°C
Recovery: 5 min. (upstream air)
Load: 6.5 kg (plastic ICs + basket)
208V (±5%) 3ph 60Hz 75 Service Amps (70 FLA)A max
Air-cooling Peak Heat-to-room
30,000 BTU/Hr.
65 dBA
±0.5°C

Note: specifications are for reference only. Please contact ESPEC for detailed information.