New brochure for ESPEC Platinum series

Friday, December 28 2018

Brochure details four larger sizes of reach-in chamber available.

Platinum Series Brochure
Platinum Series Brochure

ESPEC announces the publishing of a brochure for our Platinum series. This series is our larger temperature/humidity chambers that come in four sizes larger than our Platinous and Global-N series.

The brochure shows models with interior sizes of 42, 48, 60 and 112 cubic feet. These are available in temperature-only or temperature/humidity versions, with various heating/cooling capabilities for slow or fast temperature cycling. The brochure has a complete model list and additional information about the advanced controls, performance, and features of the Platinum chambers.

The 112 cubic foot model is a unique chamber type with a full interior height of seven feet. Just a bit smaller than a walk-in chamber, it is suitable for large racks or solar panels.


To view the Platinum Brochure click here

Other Recent ESPEC News
  • ESPEC is taking the initiative to ensure the safety of employees and maintain a safe workspace Continue reading
  • How an 87 pound aluminum load affected the ramp rates and liquid nitrogen usage in a T3.0 system Continue reading
  • ESPEC is ramping up to full production after COVID-19 "Stay Home" order was lifted. Continue reading
  • Continue reading
  • Delay of all orders, except for essential infrastructure. Staff working from home. Continue reading