ESPECs unique thermal only testing chambers come in only a few chamber series but they provide the perfect environment for testing products that only need temperature.

Compact Temperature Cycling Chamber

New model BTZ-4200 with fast 15°C/min. change rate

  • Wide temperature range: -70 to 180°C
  • Compact design based on our 4 cu. ft. benchtop models
  • Fits thru doors, requires no cooling water or LN2
Learn more about the BTZ-4200
Global-N Temperature Cycling Chambers

Faster temperature cycling of 5 to 20°C/min.

  • Compact footprint
  • Over 50 temperature-only or temperature/humidity models
  • Interior sizes: 4, 12, 16, 28, or 35 cu. ft.
  • Stainless steel interior and exterior
  • Touch screen controller and USB standard
See Global-N Series
Platinum Chambers

Four larger sizes than our Platinous and Global-N series.

  • Interior sizes: 42, 48, 60, or 112 cu. ft.
  • Temperature-only or temperature/humidity models
  • Temperature cycling rates of 2 to 15°C/min.
See Platinum models
TSE-12-A Thermal Shock Chamber

Small, economical system

  • Meets strict Mil-Std 883 performance
  • Volume: less than 1 cu. ft. (10L)
  • Only requires electricity
  • Direct-drive verticle-lift for reliable transfer between zones
See the TSE-12
TSD-101-W

Larger capacity, 4 cu. ft. (100L)

40% smaller footprint than comparable models

Mil-Std 883 testing with up to 22 lbs. (10 kg)

See the TSD-101-W
TSA Thermal Shock Chambers
  • Test capacity, 1 to 10 cu. ft.
  • Two-zone or three-zone capability
  • Thermal shock without moving test samples
  • Most energy efficient, up to 50% savings
  • Optional 500 hour operation without defrosting
  • Larger sizes from 40 to 80 cu. ft. available
See all TSA models
TCC-151W Thermal Shock Chamber

ESPEC offers a unique chamber that sets the industrial standard for thermal cycling.
Provides precise temperature change rates.
Volume: 5.7 cu. ft. / 160L

See TCC-151W models
Liquid-to-liquid Thermal Shock Chambers

Extremely low fluid usage

Cost savings payback in less than two years

Controlled via dedicated touch-screen controller

Only requires electricity utilities

Two sizes

See Liquid-to-liquid models