ENZ60-12NWL Specifications
|
Platinum
|
ENZ60-12NWL |
| Interior Volume |
60 cu. ft.
1725 Liters |
Interior Dimensions (W x D x H) |
52" x 44" x 46" 1320 x 1120 x 1170 mm
|
Exterior Dimensions (W x D x H) |
74" x 82" x 104"
1810 x 2000 x 2650 mm |
| Temperature Range |
-70 to 180°C
-94 to 354°F |
Average Change Rate (lower with 50Hz power) |
5.2°C/min
heating 4.1°C/min cooling
-40 to 85°C (with 50 lbs. Aluminum )
|
Power
(Other voltages may be available) |
400/460V 3ph 50/60Hz 70 Service Amps |
Water-cooling Peak Demand (ask for details) |
13.1 GPM w/ water at 75°F/24°C GPM |
Temperature Fluctuation (at control sensor) |
±0.5°C |
Temperature Gradient (Uniformity, empty) |
±2°C°C |
| Air Flow |
1100 CFM |
| Refrigeration System |
Cascade 12hp Scroll |
| Price Rank |
#109 out of 126 ranked |
Price Rank compares to other models in this product category. The lower the ranking, the lower the price.
Specifications are for reference only. Please contact ESPEC for detailed information and pricing.