Platinum: ENU42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENU60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 2.2°C/m.
Water-cooled
Platinum: ENL42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C, with humidity
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENZ42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Platinum: ENL60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C, with humidity
Cooling rate is 3°C/m.
Water-cooled
Platinum: ENZ60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Platinum: ENX42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Platinum: ENX48-6NWL
Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 3.3°C/m.
Water-cooled
Platinum: ENX60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Platinum: ENZ60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 4.1°C/m.
Water-cooled
Platinum: ENU112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 2°C/m.
Water-cooled
Platinum: ENL112-6NWL
Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 2°C/m.
Water-cooled