Criterion: BTU-133
1.5 cu. ft. (19.6x11x12 in.)
-20 to 180°C
Cooling rate is 1.6°C/m.
Air-cooled
Criterion: BTZ-133
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled
Criterion: BTU-433
4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTZ-175
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 5°C/m.
Air-cooled
Criterion: BTL-433
4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTZ-475
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTZ-475E
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTX-475
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled
Platinum: ENU42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENU60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 2.2°C/m.
Water-cooled
Platinum: ENL42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C, with humidity
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENZ42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Page 1 of 3 pages
1 2 3 >