Make your selections on the left to find the chambers that match.
Nearly all benchtops, reach-ins, temp-cycle chambers included. (Images are representative only, windows may be optional.)
Global-N: EGNZ28-12NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C
Cooling rate is 13.5°C/m.
Water-cooled
Platinum: ENU42-15NWL

Representative image
42 cu. ft. (44x36x46 in.)
-35 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENL60-6NWL

Representative image
60 cu. ft. (52x44x46 in.)
-35 to 180°C, with humidity
Cooling rate is 3°C/m.
Water-cooled
Platinum: ENZ60-6NWL

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Global-N: EGNZ35-12NWL
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C
Cooling rate is 13°C/m.
Water-cooled
Platinum: ENU60-12NWL

Representative image
60 cu. ft. (52x44x46 in.)
-35 to 180°C
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENX42-6NWL

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Global-N: EGNX28-12NWL
28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13.5°C/m.
Water-cooled
Platinum: ENL42-15NWL

Representative image
42 cu. ft. (44x36x46 in.)
-35 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENX48-6NWL

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 3.3°C/m.
Water-cooled
Global-N: EGNX35-12NWL
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled
Platinum: ENX60-6NWL

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled