QDaq - Qualmark Data Acquisition System (Option Details)
QDaq is the Qualmark data acquisition system, providing a flexible solution to support expanded HALT and HASS data acquisition. It allows dynamic charting and analysis capabilities. QDaq can be configured with up to 32 thermal channels and 12 vibration channels in a single, modular design that can accommodate portability between all Qualmark systems. QDaq’s compact chassis comes with an integrated signal conditioner for capturing vibration input.
QDaq’s software enables temperature and vibration data capture across corresponding time charts and plotting of Power Spectrum Density (PSD) in a tabbed, user-friendly interface with customizable configuration settings that will streamline data file management. Thermocouples and accelerometers sold separately.