OVTT-18 Specifications
Qualmark Benchtop Repetitive-Shock OVTT-18
Interior Volume 2.3 cu. ft.
66.4 Liters
Interior Dimensions
(W x D x H)
21.7" x 21.7" x 8.6"
551 x 551 x 218 mm
Exterior Dimensions
(W x D x H)
29.4" x 34.8" x 21.9"
746 x 883 x 556 mm
Repetitive Shock Vibration Acceleration: 5 - 40 gRMS (bare table)
Power
(Other voltages may be available)
115/220/230V, 1ph, 50/60Hz 3A
Maximum Sound Level
(1 meter away)
73 dBA at 30 gRMS dBA
Notes Table size: 18" x 18" (457 x 457mm); 4 actuators

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Qualmark Line Brochure

More detail about this model at its product family page: Qualmark Benchtop Repetitive-Shock

OVTT-18: Qualmark Benchtop Repetitive-Shock Features

  • Can be placed in a thermal chamber for combined environment testing (remove cover & detach console)
  • PLC Electronic Console with PanelView Controller
  • OVTT Manager Software
  • One accelerometer for table control and 20 ft. cable
  • Clear lid

xLF2 Vibration Table Features:

  • Patented repetitive-shock, 6 DoF, vibration table
  • Simultaneous excitation at multiple frequencies for testing complex assemblies
  • PSD Management for easy maintenance

More detail about this model at its product family page: Qualmark Benchtop Repetitive-Shock

Photo of Qualmark Benchtop Repetitive-Shock
Photo of Qualmark Benchtop Repetitive-Shock

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on OVTT OVTT-18

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC