MC-712R Specifications
MC Series Ultra-cold MC-712R
Interior Volume 2.2 cu. ft.
64 Liters
Interior Dimensions
(W x D x H)
15.7" x 15.7" x 15.7"
400 x 400 x 400 mm
Exterior Dimensions
(W x D x H)
35" x 24" x 47"
900 x 610 x 1200 mm
Temperature Range -75 to 100°C
-105 to 212°F
Average Change Rate
(50Hz power lower)
4°C/min heating
1.5°C/min cooling
heat: 20 to 100; cool 20 to -75°C (Empty)
Power 208V 3ph (220 & 380V optional) 12A max
Temperature Fluctuation
(at control sensor)
±0.5°C
“Price Rank” #17 out of 20 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

MC Series PDF Catalog

MC

More detail about this model at its product family page: MC Series Ultra-cold

MC-712R: MC Series Ultra-cold Features

  • Automatic refrigeration switching for efficient operation
  • Viewing window with lamp
  • Stainless steel interior
  • Two stainless steel shelves
  • Standard 50mm (2") diameter cable port
  • Specimen power supply control terminal

More detail about this model at its product family page: MC Series Ultra-cold

Photo of MC Series Ultra-cold
Photo of MC Series Ultra-cold

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on MC-712R

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form