ENZ42-15NW Specifications
|
Platinum
|
ENZ42-15NW |
| Interior Volume |
42 cu. ft.
1190 Liters |
Interior Dimensions (W x D x H) |
44" x 36" x 46" 1120 x 910 x 1170 mm
|
Exterior Dimensions (W x D x H) |
80" x 115" x 104"
2032 x 2921 x 2650 mm |
| Temperature Range |
-70 to 180°C
-94 to 354°F |
Average Change Rate (lower with 50Hz power) |
15.6°C/min
heating 12.5°C/min cooling
-40 to 85°C (with 50 lbs. Aluminum )
|
Power
(Other voltages may be available) |
400/460V 3ph 50/60Hz 100 Service Amps |
Water-cooling Peak Demand (ask for details) |
31.3 GPM w/ water at 75°F/24°C GPM |
Temperature Fluctuation (at control sensor) |
±0.5°C |
Temperature Gradient (Uniformity, empty) |
±2°C°C |
| Air Flow |
1100 CFM |
| Refrigeration System |
Cascade 15 hp Discus |
| Price Rank |
#119 out of 126 ranked |
Price Rank compares to other models in this product category. The lower the ranking, the lower the price.
Specifications are for reference only. Please contact ESPEC for detailed information and pricing.