EHS-222-L Specifications
HAST - Highly Accelerated Stress Test EHS-222-L
Interior Volume 2.7 cu. ft.
76 Liters
Interior Dimensions
(W x D x H)
15.5" x 24.6" x 15.5"
394 x 626 x 394 mm
Exterior Dimensions
(W x D x H)
39.4" x 47.2" x 67.5"
1000 x 1200 x 1713 mm
Temperature Range 105 to 142°C
221 to 289°F
Humidity Range
(see chart for detail)
75% - 100% RH
Power
(Other voltages may be available)
208V (±5% w/grounded neutral) 1ph 60Hz 20 Service Amps (14 FLA)
Notes Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig) (8-in. deeper than std EHS-222M)

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

HAST Brochure

More detail about this model at its product family page: HAST - Highly Accelerated Stress Test

EHS-222-L: HAST - Highly Accelerated Stress Test Features

  • Unsaturated or saturated humidity control
  • Multi-mode 'M' system controls humidity (via wet bulb/dry bulb), even during heat-up and cool-down. Fully conforms to EIA/JEDEC test method A110 & 102C.
  • Touch-screen controller with temperature, humidity, and count-down display
  • Ethernet interface for remote access, data downloads, and email alerts
  • Language selection of English, Japanese, Chinese, or Korean
  • Specimen power terminals, allow power-up of specimens

Cabinet Features:

  • Inner cylinder and door shield protect specimens from dew condensation
  • Interior is cylindrical for maximum product loading
  • Two stainless steel shelves
  • Set of casters for easy movement of the chamber (except double units)

Safety Features:

  • Overheat & over-pressure protectors
  • Door lock safety mechanism to prevent opening of the door while the chamber is pressurized
  • Specimen power control terminal: shuts down the product power in the event of an alarm

More detail about this model at its product family page: HAST - Highly Accelerated Stress Test

Photo of HAST - Highly Accelerated Stress Test
Photo of HAST - Highly Accelerated Stress Test

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on HAST EHS-222-L

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC