EDC-54 Specifications
Settling Dust EDC-54
Interior Volume 54 cu. ft.
1500 Liters
Interior Dimensions
(W x D x H)
72" x 36" x 36"
1800 x 900 x 900 mm
Power
(Other voltages may be available)
115V 1ph 60Hz 15 Service Amps

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Dust Chamber Brochure

More detail about this model at its product family page: Settling Dust

EDC-54: Settling Dust Features

  • All stainless steel construction for easy cleaning
  • Easy-access clamshell door with viewing window and light (powered lift for EDC-54 model)
  • W-shaped hopper for dust collection and dispersion
  • Mesh product shelf over the hopper
  • HEPA filter for exhaust air, flange provided for venting
  • Two inch cable port
  • Touch-screen controller

More detail about this model at its product family page: Settling Dust

Photo of Settling Dust
Photo of Settling Dust

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Specialty: Dust EDC-54

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC