These models come in different performance versions, depending on your application. More powerful performance allows you to complete the temperature-cycling test faster, or with a maximum number of modules. There also is a 'damp-heat' only model that saves you capital-cost and energy.
Sizes include:
ENX48 Solar Panel Test Chamber- 48 cu. ft.
ENX112 Full-size Solar Panel Test Chambers- 112 cu. ft.
EWSX282 Large Walk-in for Solar Panels Chambers- 282 cu. ft.
Features for Solar Panel Testing Chambers
All of the Solar Panel Test Chambers meet or exceed:
- IEC 61215, 61646, UL-1703 and similar test requirements
- 10.11 Temperature cycling
- 10.12 Humidity freeze
- 10.13 Damp heat
Features include:
- Large interior volume
- Touch-screen controller
- Viewing window
- Optional module rack with rollers
Get A Fast, Free Price Quote