Qualmark’s HALT testing systems combine extreme temperature cycling and repetitive-shock/vibration for reliability testing with the Typhoon series. The HALT Typhoon series is now a product line of ESPEC.

Qualmark HALT Systems

Qualmark offers the industry's most popular HALT chambers
(Highly Accelerated Life Testing)

  • Up to 100°C/min., -100 to 200°C
  • Six degree-of-freedom vibration / repetitive-shock system
  • Six chamber sizes witth tables from 18"x18” to 48”x100”
See all HALT Models