SPHH-102 Specifications
Safety Ovens SPHH-102
Interior Volume 3.2 cu. ft.
91 Liters
Interior Dimensions
(W x D x H)
17.7" x 17.7" x 17.7"
450 x 450 x 450 mm
Temperature Range 45 to 300°C
110 to 572°F
Power 208V or 220/230/240V - 1ph
Notes With Explosion Vent

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Industrial Ovens Brochure

More detail about this model at its product family page: Safety Ovens

SPHH-102: Safety Ovens Features

  • Explosion vent and safety door for security
  • Single action lever door with lock detection to prevent operation with the door open
  • Stainless steel interior
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Two-step programmability with functions for automatic start, stop, ramp, and repeat
  • Specimen power supply control terminal--turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more
  • Exhaust damper for ventilating oven and fast cool-down

Flammables or materials containing them can be subjected to drying (heat treatment) with this chamber. However, to avoid explosion, ventilate the chamber well and use the chamber below the explosive limit. See the brochure and/or manual for further information including proper operation and acceptable inflammables & combustible gases.

Note: Our optional M-instrumentation programmer for ovens is not available for the SPH models.

More detail about this model at its product family page: Safety Ovens

Photo of Safety Ovens
Photo of Safety Ovens

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on SPHH-102

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC