IPHH-202 Specifications
Anaerobic (Inert) Ovens IPHH-202
Interior Volume 7.6 cu. ft.
216 Liters
Interior Dimensions
(W x D x H)
23.6" x 23.6" x 23.6"
600 x 600 x 600 mm
Temperature Range 45 to 300°C
110 to 572°F
Power 208V or 220/230/240V - 1ph
Notes Anaerobic (Inert)

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Industrial Ovens Brochure

More detail about this model at its product family page: Anaerobic (Inert) Ovens

IPHH-202: Anaerobic (Inert) Ovens Features

  • Hermetically sealed stainless steel liner to prevent ingress of external atmosphere
  • Use carbon dioxide or nitrogen inert gas for anaerobic treating
  • Flow meter and pressure gauge are included
  • Exclusive ESPEC controller with large LED display
    • Two-step programmability with functions for automatic start, stop, ramp, and repeat
    • Visual and audible alarm with diagnostic fault code
  • Specimen power supply control terminal—turns specimen off if chamber faults
  • Four-tiered safety system for overheat conditions
  • Two shelves included standard, rated for 40 lbs. or more

More detail about this model at its product family page: Anaerobic (Inert) Ovens

Photo of Anaerobic (Inert) Ovens
Photo of Anaerobic (Inert) Ovens

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on IPHH-202

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Denver/Qualmark: +1 303-254-8800
Support request form


You have been redirected from qualmark.com to espec.com

Qualmark and its product line is now a part of ESPEC North America.
Read the details: ESPEC North America Inc. and Qualmark Corporation Merge (Jan. 2018)