Global site tag (gtag.js) - Google Analytics ET46 | Products | ESPEC North America
ET46 Specifications
ET46
Interior Volume 46 cu. ft.
1300 Liters
Interior Dimensions
(W x D x H)
43" x 43" x 43"
1090 x 1090 x 1090 mm
Temperature Range -70 to 180°C
-94 to 350°F
Humidity Range
(see chart for detail)
Optional
10% - 95% RH
Average Change Rate
(lower with 50Hz power)
up to 25°C/min
-54 to 71°C (50 lb or more)
Power 460V or 380/415V
Refrigeration System Refrigeration and heat sized based on performance required

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on ET46

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Support request form