EPU-4H Specifications
Platinous EPU-4H
Interior Volume 32 cu. ft.
900 Liters
Interior Dimensions
(W x D x H)
39.4" x 35.5" x 39.4"
1000 x 900 x 1000 mm
Exterior Dimensions
(W x D x H)
57" x 60" x 86"
1460 x 1520 x 2190 mm
Temperature Range -35 to 180°C
-31 to 356°F
Average Change Rate
(lower with 50Hz power)
5°C/min heating
1.4°C/min cooling
-20 to 85°C (Empty)
Power 208/230V 3ph 50/60Hz
Heat-to-room Peak 25,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
72 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C (up to 10°C)
Temperature Gradient (Uniformity, empty) ±1°C (up to 100°C)°C
Air Flow 800 CFM
Refrigeration System Single-stage 2.2hp hermetic
“Price Rank” #10 out of 126 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Platinous Brochure

More detail about this model at its product family page: Platinous

EPU-4H: Platinous Features

Well Thought-out Cabinet Design

  • Stainless steel interior with rounded corners - superior to square, welded corners
  • Stainless steel exterior construction for durability over time
  • Optional viewing window with full-pane heaters to help keep condensation and frost clear. Provides great visibility into the chamber.
  • Chamber light built into the window for easy viewing without glare
  • One 4" diameter cable port, centered in the left wall (additional ports optional)
  • One stainless steel shelf with adjustable support rails (not clips)
  • Heavy-duty casters with adjustable leveling feet
  • Hinged service panels for easy access

Helpful Operational Features

  • Independent "Product Temp. Protector" with user-set limits, part of a three-tier safety system
  • Electrical disconnect switch is included, with lock-out/tag-out

 

More detail about this model at its product family page: Platinous

Photo of EPU-4H
Photo of EPU-4H

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EPU-4H

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC