EGNL28-12NWL Specifications
Global-N Temperature Cycling EGNL28-12NWL
Interior Volume 28 cu. ft.
800 Liters
Interior Dimensions
(W x D x H)
39.4" x 31.5" x 39.4"
1000 x 800 x 1000 mm
Exterior Dimensions
(W x D x H)
51" x 85" x 76"
1290 x 2159 x 1920 mm
Temperature Range -35 to 180°C
-31 to 350°F
Humidity Range
(see chart for detail)
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
15°C/min heating
16°C/min cooling
0 to 80°C (Empty)
Power
(Other voltages may be available)
400/460V 3ph 50/60Hz 70 Service Amps
Water-cooling Peak Demand
(ask for details)
22.5 GPM w/ water at 85°F/29°C GPM
Maximum Sound Level
(1 meter away)
75 dBA
Temperature Fluctuation
(at control sensor)
±0.5°C
Humidity Fluctuation
(at control sensor)
±3%
Temperature Gradient
(Uniformity, empty)
±2°C°C
Humidity Gradient
(Uniformity, empty)
±5%%
Air Flow 800 CFM
Refrigeration System Single-stage 12hp Scroll
“Price Rank” #64 out of 126 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Global-N Brochure

More detail about this model at its product family page: Global-N Temperature Cycling

EGNL28-12NWL: Global-N Temperature Cycling Features

  • GL Control System with 10" color touch screen, data & program transfer via USB External Memory port, remote access with Ethernet via browser, RestFUL API, or direct
  • High performance, reliable Copeland Scroll compressors*
  • Lower sound levels, even for air-cooled models (click on model numbers to see specs)
  • One 4" (100mm) diameter cable port with flexible silicone plug
  • Heavy-duty casters with adjustable feet for leveling unit
  • Refrigeration gauges and hinged service panels for easy maintenance
  • Non-metallic thermal break around the doorframe for thermal integrity
  • Dew tray on the door to catch drips when opened
  • Adjustable stainless steel shelf with heavy-duty support rails, supports 100 lbs.

* Models without 'L' suffix have Copeland Discus compressors

More detail about this model at its product family page: Global-N Temperature Cycling

Photo of EGNL28-12NWL
Photo of EGNL28-12NWL

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on Global-N model EGNL28-12NWL

Please select the optional features you think you will need for a more accurate quote. We will still provide pricing on all options for your reference.

Quotation Format:

Select options for Global-N model EGNL28-12NWL

Cabinet Options:
Instrumentation Options:
Operation Options:
Humidity Options:
Safety Options:

(for battery testing)

Other Options:
Start-up Service Options:
Your Quote Request to ESPEC:

Fill out your contact details below to get a price quote right away.
(Quotes usually sent in less than four hours.)

By submitting this form to ESPEC North America, you accept our Terms of Use & Privacy Policy and agree to let us use your information to contact you. We do not sell personal information to third parties.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC