Chamber floor designed to be changeable to accommodate different slide-in 'floor plugs' for vibration systems. Pneumatic clamps are used to seal the floor plugs to the chamber frame when installed. Two floor plugs are provided. Interface heights for vertical and horizontal are to be specified at time of order for an exact fit to the shaker system.

  • Diaphragm floor plug for use with a vertical vibration system
  • Drop-down diaphragm floor plug for use of a slip table vibration table
  • Embedded perimeter heaters in floor plugs to avoid condensation and freeze-up
  • Teflon glides in floor slot make floor replacement very easy
Features for Slip-table Compatible Agree

Control interface system integrates with vibration control

  • Manual switch to indicate when shaker is installed and ready for use.
  • Standby/operate relay allows synchronization of shaker with test program running chamber.
  • Alarm relay signals if chamber has fault. Also can be used for end-of-test signal.
  • E-stop contact allows one emergency-stop switch on chamber to also shut off shaker system.
  • Alarm input if shaker has fault will trip alarm on chamber controller and shut chamber down.

Cabinet features

  • Full-opening sliding door with silicone gaskets and pneumatic sealing
  • Rear door with heated window allows access to the product fixture

Get A Fast, Free Price Quote

Photo of Slip-table Compatible Agree
Specialized chamber for use with slip-table vibration systems

Related Resource Center Articles
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
ETD52 54" x 41" x 40-48" 52 cu. ft. -70 to 180°C Optional up to up to 15°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-15NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 5°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-22NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 10°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-30NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 10°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-6NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 3°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-7.5NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 5°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-12NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 6°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-15NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 5°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-22NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 10°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-30NW 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 10°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-6NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 3°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADZ52-7.5NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Optional up to 5°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes
EADX52-12NWL 54" x 41.5" x 40" 52 cu. ft. -65 to 150°C Yes up to 6°C/min. Designed for use with combo-base vibration systems that operate in vertical or horizontal modes

    ⬆️  Click model number for details, including metric & english units.

Get quick pricing on Slip-table Compatible Agree

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC