SCP-220 Controller

Past models: Platinous, Global-N, most others made in USA prior to 2014

Recommended: Modernize your SCP-220 with ESPEC's Web Controller for the ultimate in remote programming and control.

Programmable Instrumentation

Imagine walking up to your test chamber and immediately being able to get your test running. The exclusive SCP-220 programmer makes it a breeze to set up, run and monitor your chamber, even for the infrequent user. The touch-screen prompts are logical and navigation is easy. With 150 help screens (including maintenance instructions), you may rarely need to refer to the operation manual. Alarm screens diagnose the type of problem and provide troubleshooting help.

Easy Set-up and Recall of Programs

The SCP-220 comes pre-programmed with 10 standard tests, but you can add 20 more. Even complex programs with pauses and loops are easy to set. The display automatically draws your test profile as you enter it, reducing the chance of programming errors.

Additional Capabilities

An RS-232 computer interface and software are included for remote programming and datalogging. For improved performance, an optional product temperature control feature is available that drives air beyond the temperature setpoint, speeding recovery of the product temperature.

 

 

SCP-220 Specification

Specification Features
Display Color TFT (Active Matrix), 6.5" diagonal
Multilingual display in English, Japanese, Chinese, or Korean
Control Method PID (Proportional, Integral, Derivative)
Communications Standard: RS-232 with ERC-100S software
Optional: GP-IB 
Operating Modes
(as indicated in upper left of the display)
STOP: chamber off, programmer on
PGM: RUN runs selected test profile
CONSTANT: runs at set value continually
Program Capacity 20 programs, 99 steps per program
10 pre-programmed tests stored in ROM
Linking between programs possible
Programming Capabilities Copy programs, even from ROM
Copy, edit, insert, and delete steps
Two nested loops to repeat steps 99 times
Selectable end-of-test modes
Create pause steps within programs
Soak control delays timer until setpoint is reached
Additional Functions Alarm report lists last 1000 alarms and time occurred
Time signal relay control (with naming capability)
High/low limit alarm functions
Audible alarm with on-screen explanation
Selectable restart modes after power failure
Calendar timer for automatic start and stop
Keylock protection and configuration lock-out
Service guide and help screens
Adjustable trend graph display with a 15 day history

sidebar info:


SCP-220

Past models: Platinous, Global-N, most others made in USA prior to 2014

Recommended: Modernize your SCP-220 with ESPEC's Web Controller for the ultimate in remote programming and control.

Software Interface Notes link

ERC-100S

RS-232

Basic program for remote program and datalogging access. Windows XP only, no longer supported.

ERC-100S download (v1.21 zip)

Chamber Connect Software

RS-232/485

Basic monitoring and datalogging app for F4/F4T/SCP-220/P-300 (cannot be used concurrently with Web Controller)

Buy from ESPEC (online store)

Chamber Connect Library

Serial/RS-232/485

As-is source code for custom programming (Python 3)

at Github.com

Labview drivers

RS-232/485

for VISA 5.0+

Labview drivers at ni.com (link)
For GP-IB: Version 8 or Version 11 (zip)

Web Controller v2

Ethernet

Full access to SCP-220 via web browser. RESTful API and command forwarding for external applications.

Buy from ESPEC. Learn more here.

sidebar info:

sidebar info:

Contact ESPEC North America

General requests sent from this page will be routed to the best party in our organization to help you. Please complete all fields to ensure a fast response.


Contacting ESPEC