P-200 Benchtop Programmer/Controller


Big chamber capabilities in a benchtop chamber: The SU/SH benchtop models have the same controller as our larger chambers in a smaller form factor. USB and Ethernet ports give flexibility for managing programming, operation, and data logging.

Exclusive P-200 Programmer/Controller:

  • User-friendly touch-screen operation on a benchtop chamber
  • Three different ‘constant mode’ settings can be stored
  • Eight cycling programs can be saved, with up to 99 steps each
  • Select options for the end-of-test modes
  • The trend-graph display shows a record of setpoints and actual values
  • Also included is Web Manager remote monitor/control via Ethernet/browser

USB port for upload/download of test profiles and test data

  • Test programs can uploaded or downloaded from the P-200 via USB thumb drive.
  • Pattern Manager Lite PC software for program editing and datalog viewing/exporting, to support USB functionality
  • Downloaded data in secure format can be converted to CSV or displayed.
  • Operation data can be downloaded as needed, or continually, to USB
  • Programs may be written on a PC and uploaded via USB
  • Accurate, repeatable testing by uploading the same program to multiple chambers.
  • Create your own back-up archive of programs, and get additional profiles from ESPEC's library.

Web Manager for remote monitoring and control via ethernet

  • Built-in web server application allows the user to monitor the chamber, set programs, or start/stop operation.
  • Email alerts for alarms or test completion
  • Multiple languages are available without changing the P-200's language

P-200 Specification: (N-Instrumentation Family)

Display

Color LCD touch-screen, 4.3 inch diagonal
Multilingual display in English, Japanese, Chinese (simplified or traditional), or Korean

Control Method

PID (Proportional, Integral, Derivative)
plus WRTC (Window Reference Trajectory Control)

Operating Modes
(Indicated in upper left of the display)

REMOTE:? STOP: Chamber off, programmer on
PROGRAM: Runs selected test profile
CONSTANT: Runs at set value continually

Program Capacity

40 programs, 99 steps per program

Additional Functions

Quick Access Button
Information/Accessory icon will blink when information is requiring attention, it provides notifications
Alarm report lists last 1000 alarms and time occurred
Time signal relay control (with naming capability)
High/low limit alarm functions
Audible alarm with on-screen explanation
Select option to restart modes after power failure
Automatic start and stop functions
Key-lock protection and configuration lock-out
Service guide and help screens
Three settable reminder alarms for PM
Running time meter is integral
RoHS directive lead-free compliant

Pattern Manager Lite Software

Allows creation, editing, and archive storage of test profiles on a PC
Test profiles may be uploaded and downloaded to P-200
Allows viewing and graphing of chamber operation data downloaded via USB
Operation data may be exported to CSV for use with Excel or other programs

P-200 Benchtop Programmer/Controller Software/Communications


P-200

Current models: All SU/SH models since 2012

"N-instrumentation" family also includes P-310 (on thermal shocks) and P-300 on temperature/humidity models.

Software Interface Notes link

Pattern Manager Lite

USB

Allows upload/download of test profiles. Downloaded data in a secure format that can be converted to CSV or displayed. (USB is built-in, software is free.)

Pattern Manager Lite download (zip)

Any

RS-232/485

Direct programming via your own software (Python, C++, etc.) and access via serial port. (Serial port is optional/add-on.)

Request communications manual from ESPEC

Labview drivers

RS-232/485

for VISA 5.0+. 

Labview drivers at ni.com (link)

Web Manager

Ethernet

Access to P-200 via web browser. Monitor, program, start/stop, and more.

Built-in

Contact ESPEC North America

General requests sent from this page will be routed to the best party in our organization to help you. Please complete all fields to ensure a fast response.


Contacting ESPEC