Watlow F4 Controller (discontinued)


Past models: Criterion Benchtop (BTL, BTU, BTX, BTZ with slate-blue door/console prior to 2016)

Recommended: Modernize your F4 with ESPEC's Web Controller for the ultimate in remote programming and control.

WATLOW F4 PROGRAMMER/CONTROLLER

  • Popular PID controller for test chambers
  • Stores 40 different profiles (total 256 steps)
  • Step types include: ramp, soak, jump/repeat, auto-start, and end
  • RS-232C Modbus interface (free standard ‘configurator’ software via download, Windows XP compatible only)
  • Optional remote access via Ethernet is possible, as well as software upgrades for full datalogging capability.
  • One event relay with external output terminal is included for activating other equipment during operation.

Watlow F4 Controller (discontinued) Software/Communications


Watlow F4

Past models: Criterion Benchtop (BTL, BTU, BTX, BTZ with slate-blue door/console prior to 2016)

Recommended: Modernize your F4 with ESPEC's Web Controller for the ultimate in remote programming and control.

Software Interface Notes link

Watview HMI Configuarator

RS-232

Only works on Windows XP

Watview HMI Configurator software (via Watlow.com)

Chamber Connect Software

RS-232/485

Basic monitoring and datalogging app for F4/F4T/SCP-220/P-300 (cannot be used concurrently with Web Controller)

Buy from ESPEC (online store)

Chamber Connect Library

Serial/RS-232/485

As-is source code for custom programming (Python 3)

at Github.com

Labview drivers
(VISA 4.6+)

RS-232/485

Posted at National Instruments "Instrument Driver Network"

F4 Drivers (at ni.com)

Ethernet

RS-232/485

Watlow's EM Gateway provides remote access via Ethernet and a web browser, supporting key control operations such as monitoring, setpoint changes, and managing alarms, including email notifications.
 

Contact Watlow

Contact ESPEC North America

General requests sent from this page will be routed to the best party in our organization to help you. Please complete all fields to ensure a fast response.


Contacting ESPEC