Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

ETS4-1CW

Image of {parent:title}

4 Cubic Foot Two Zone Thermal Shock

ETS4-1CW Specifications
ETS4-1CW Product Page
Discontinued model history
#7 out of ranked
4 cu. ft.
100 Liters
20" x 20" x 16"
500 x 500 x 400 mm
68" x 96" x 84.2"
1750 x 2450 x 2150 mm
-75 to 200°C
-103 to 392°F
Test: Mil-Std 883 1010.7
Range: -55 to 150°C
Recovery: 15 min. worst-case on-product
Load: 30 lbs. IC chips
400/460V 3ph 50/60Hz 51A max
Water-cooling Peak Demand
(ask for details)
7 GPM
70 dBA
±1°C (after recovery)

TSD-101-W

Image of {parent:title}

3.5 Cubic Foot Large Thermal Shock

TSD-101-W Specifications
TSD-101-W Product Page
TSD-101-W
#9 out of 15 ranked
3.5 cu. ft.
100 Liters
28" x 16" x 13.5"
710 x 410 x 345 mm
44" x 78" x 75"
1100 x 1970 x 1890 mm
-77 to 205°C
-105 to 400°F
Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min.( worst-case on -product)
Load: 22 lb of IC chips
208V (±5%) 3ph 60Hz 75 Service Amps (62 FLA)A max
Water-cooling Peak Demand
(ask for details)
9 GPM w/ water at 75°F/24°C GPM
65 dBA
±1°C

Note: specifications are for reference only. Please contact ESPEC for detailed information.