TSD-101-W Specifications
TSD-101-W TSD-101-W
Interior Volume 3.5 cu. ft.
100 Liters
Interior Dimensions
(W x D x H)
28" x 16" x 13.5"
710 x 410 x 345 mm
Exterior Dimensions
(W x D x H)
44" x 78" x 75"
1100 x 1970 x 1890 mm
Temperature Range -77 to 205°C
-105 to 400°F
Test Performance Example Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min.( worst-case on -product)
Load: 22 lb of IC chips
Power
(Other voltages may be available)
208V (±5%) 3ph 60Hz 75 Service Amps (62 FLA)
Water-cooling Peak Demand
(ask for details)
9 GPM w/ water at 75°F/24°C GPM
Maximum Sound Level
(1 meter away)
65 dBA
Temperature Fluctuation
(at control sensor)
±1°C
Refrigeration System Cascade 5hp Scroll
Notes Two-zone operation only
“Price Rank” #9 out of 15 ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

TSD Thermal Shock PDF Catalog

More detail about this model at its product family page: TSD-101-W

TSD-101-W: TSD-101-W Features

  • A flexible cabling tube (for monitoring or powering samples) that comes out the side, rather than a moving pipe that sticks out the top.
  • A cool-down mode allows the operator to safely remove the samples quickly after a test is completed.
  • An option for a window makes checking on the samples easier.

Site requirements:

  • Main Power: North American standard 208V (alternate international power: 200V, 220V, 380V, or 415V)
  • Cooling water supply
  • Quiet operation with sound levels below 65dB

Available options:

  • Paperless recorder with color display and CompactFlash storage
  • Strip chart recorder
  • Computer interface (IEEE-488 or RS-232)
  • Viewing window
  • Additional STT thermocouple inputs
  • Additional flexible cable tube

More detail about this model at its product family page: TSD-101-W

Photo of TSD-101-W
Photo of TSD-101-W

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on TSD TSD-101-W

Fill out contact details below to get a price quote right away. Standard price quotes are usually completed and sent in less than four hours.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC