GR-1209-CORE for passive fiber optic components

You will need an insertion / return loss test system to go along with our chamber to do these tests. We recommend the Optical Component Environmental Test System from JDS Uniphase. It is ready to work with an ESPEC environmental chamber, making the perfect optical components environmental test system for long term testing to Telcordia (Bellcore) standards GR-326, 1209, 1221. All the required tests can be done by our Platinous model

Paragraph Title Description Benchtop Models Reach-in Models
5.4.1.1 Temperature-Humidity Aging 75°C/90% for 168 hours
(or 85°C/85%)
Any humidity model Any Platinous or Platinum
5.4.1.5 Temperature Cycling -40 to 70°C at ~1°C per minute, 10 cycles Almost every benchtop Any Platinous or Platinum
5.4.2.1 Temperature-Humidity Cycle
(for controlled environments)
-10 to 60°C and 20 to 85%RH, 42 cycles Any Platinous or Platinum
5.4.2.2 Temperature-Humidity Cycle
(for uncontrolled environments)
-40 to 85°C and 20 to 85%RH, 42 cycles Any Platinous or Platinum
5.4.2.4 Temperature Effects on DWDM Components
(for controlled environments)
-10 to 60°C
1-2°C per minute, one cycle
Almost every benchtop Any Platinous or Platinum
5.4.2.5 Temperature Effects on DWDM Components
(for uncontrolled environments)
-40 to 85°C
1-2°C per minute, one cycle
Almost every benchtop Any Platinous or Platinum