Platinum: ENX112-6NWL
Photo of ENX112-6NWL

112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 1.9°C/m.
Water-cooled

Platinum: ENL112-12NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 3.2°C/m.
Water-cooled

Global-N: EGNX28-15NW
Photo of EGNX28-15NW

28 cu. ft. (39.4x31.5x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 20°C/m.
Water-cooled

Global-N: EGNX35-15NW
Photo of Global-N Temperature Cycling

Representative image
35 cu. ft. (39.4x39.4x39.4 in.)
-70 to 180°C, with humidity
Cooling rate is 19°C/m.
Water-cooled

Platinum: ENX112-12NWL
Photo of ENX112-12NWL

112 cu. ft. (48x48x84 in.)
-70 to 180°C, with humidity
Cooling rate is 3.1°C/m.
Water-cooled

Platinum: ENL112-15NW
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C, with humidity
Cooling rate is 10°C/m.
Water-cooled

Platinum: ENX42-15NW
Photo of Platinum

Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 12.5°C/m.
Water-cooled

Platinum: ENX60-15NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 10.4°C/m.
Water-cooled

Platinum: ENX48-15NW
Photo of ENX48 Solar Panel Reach-in

Representative image
48 cu. ft. (44x36x53 in.)
-70 to 180°C, with humidity
Cooling rate is 11.3°C/m.
Water-cooled

Platinum: ENX112-15NW
Photo of ENX112-15NW

112 cu. ft. (48x48x84 in.)
-70 to 150°C, with humidity
Cooling rate is 6.9°C/m.
Water-cooled

Platinum: ENX60-30NW
Photo of Platinum

Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled
Page 6 of 6 pages ‹ First  < 4 5 6