SH-series: SU-222
0.8 cu. ft. (12x10x12 in.)
-20 to 180°C
Cooling rate is 2°C/m.
Air-cooled
SH-series: SU-242
0.8 cu. ft. (12x10x12 in.)
-40 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SU-262
0.8 cu. ft. (12x10x12 in.)
-60 to 150°C
Cooling rate is 1.2°C/m.
Air-cooled
SH-series: SU-642
2.2 cu. ft. (15.7x15.7x15.7 in.)
-40 to 150°C
Cooling rate is 1°C/m.
Air-cooled
SH-series: SU-662
2.2 cu. ft. (15.7x15.7x15.7 in.)
-60 to 150°C
Cooling rate is 0.8°C/m.
Air-cooled
Platinum: ENU42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 3.5°C/m.
Water-cooled
Platinum: ENU60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 2.2°C/m.
Water-cooled
Platinum: ENZ42-6NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 3.4°C/m.
Water-cooled
Platinum: ENU42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled
Platinum: ENZ60-6NWL
Representative image
60 cu. ft. (52x44x46 in.)
-70 to 180°C
Cooling rate is 1.8°C/m.
Water-cooled
Platinum: ENU60-12NWL
Representative image
60 cu. ft. (52x44x46 in.)
-40 to 180°C
Cooling rate is 5°C/m.
Water-cooled
Platinum: ENZ42-15NWL
Representative image
42 cu. ft. (44x36x46 in.)
-70 to 180°C
Cooling rate is 8.3°C/m.
Water-cooled