Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

Please choose a specific model to compare to.

EPX-3H

Image of EPX-3H

14 Cubic Foot Ultra-Cold Temperature and Humidity Chamber

EPX-3H Specifications
EPX-3H Product Page
#14 out of ranked
14 cu. ft.
408 Liters
23.6" x 31.5" x 33.5"
600 x 800 x 850 mm
41" x 56" x 80"
1040 x 1430 x 2040 mm
-70 to 180°C
-94 to 356°F
10% - 98% RH
5°C/min heat & 2.5°C/min cool
-40 to 125°C (Empty)
208/230V 3ph 60Hz 40 Service Amps (30 FLA)A max
Air-cooling Peak Heat-to-room
25,000 BTU/Hr.
76 dBA
±0.3°C (up to 100°C)
±2.5%

Note: specifications are for reference only. Please contact ESPEC for detailed information.