The water tank option is on a standalone base with casters for placement near the chamber. The 11 gallon tank can be configured for re-circulation or single-pass usage and can be used with a water filter option (recommended for re-circulation mode). The water tank requires a hose interconnection after delivery and a separate 115V power supply.

For more information on humidity water see out FAQ section: Supplying Humidity Water