TSA Cable Ports

The TSA series supplies an additional or replaceable standard cable port on the left side of the chamber. The measurements of the cable port:

  • 2 inch [φ 50 mm]
  • Flat cable port measurements, 1 inch x 4 inch slot [25 mm x 100 mm]