image

Time Signals enable the user to coordinate operation of their test samples or other devices with the operation of the chamber. The time signals are dry-contact event relays that can be turned on or off at each step of the test chamber’s program. ESPEC models with the P-300 programmer come with either two or eight time signals standard. Units with only two time signals can be upgraded to eight.