SUSH_Hstand.png

Cart/stands for the SU/SH models come with casters and leveling feet. There are three sizes to chose from:

  • C Type (dolly): 5” (130 mm) tall
  • L Type (low): 15” (360/400 mm) tall. Can have water tank, option box, or 19-inch rack built-in
  • H Type (high): 55” (1140 mm) tall, C or L type can fit underneath. Can have option box or 19-inch rack built-in.
  • M Type (dolly): 27” (700 mm) tall with shelf underneath. Combination water and drain tank option enables full portability of the chamber if needed.

See the SU/SH brochure for details about dimensions and options for the chamber stands.