Paperless Recorders | Product Options | ESPEC North America

Read: ESPEC now back to full operations

image

Paperless recorders store test data to CompactFlash or can be read via an Ethernet connection on some models. The flash memory can hold 8MB A LCD display allows for easy access to the data. The recorder is fully programmable and features secure data storage with six channels. Now offering Chino brand recorders with touch-screen, and remote access.

The temperature range it can record is -100 to +220°C