MVIP

Standard and custom modular vacuum insulated pipe (MVIP) systems for efficient liquid nitrogen delivery.

  1. Easy – Use the online Modulator to configure, price and deliver your VIP modules and accessories.
  2. Reliable – Long-term maintenance-free reliability that will not degrade, drip or leak with time.
  3. High Performance – Reduce your LN2 losses by a factor of 10 over foam insulated copper designs.

Vacuum gauge and retention test prior to shipment. No welding or field cutting required, but reconfigurable. Internal bellows for improved protection, allows up to 400°F internal/external differential.

  • 304 stainless steel (rigid)
  • 316L or 321 stainless steel (flex)
  • Invar bayonet design