Environmentally Conditioned Air (ECA) (Option Details)
ESPEC ECA system allows conditioning of remotely-located equipment that cannot be placed inside the chamber. Overall performance and available interior space of the host chamber are reduced. This system is a standard option for our Platinous, Global-N, and Platinum model series. The customer should provide their own enclosure that has supply and return air connections (ESPEC provides suitable flanges to match our insulated ducts).
ECA Modification details:
Maximum airflow: 500 CFM @ 1” H2O
Includes two 8-inch insulated duct, each 10-feet long
Includes two flange sets for the customer’s enclosure
ECA mode uses sensors in the chamber, plus ‘product temp sensor’ for use in remote to manage temperature control
Part of interior workspace is used for ECA blower
Typically adds 10 amps for 460V (or 20 amps for 208/230V)