Chamber Camera installed in cable port

The industry's first camera unit specifically for environmental test chambers that can withstand harsh temperature and humidity conditions. Attaches via a cable port for easy installation.

  • Can be used in temperature conditions from -40 to 150°C
  • Uses ESPEC cable ports with threaded outer ring, 2" or 4" diameter and chamber wall thickness up to 4"
  • USB output for use with your PC and your software (1280 × 720 (HD), 5-10 fps)
  • Includes its own LED light source and cooling fan, requires separate 115V power

Quick look video about the camera (2 minutes on YouTube)