The ZoneOne temperature/humidity chamber provides outstanding stability testing performance for manufacturers of pharmaceuticals, biologics, food, and personal care products. This chamber is easy to use, durable, and comes with the full range of features needed to support a wide range of stability test requirements. Suitable for ICH Q1A conditions:

  • Long term: 25°C/60%, 30°C/65%
  • Intermediate: 30°C/65%
  • Accelerated: 40°C/75%

image
Humidity Control Chart

Features for ZoneOne Stability Chambers
  • Performance meets ICH Q1A general case guidelines for pharmaceutical stability testing
  • Refrigeration configured for frost-free, continuous operation
  • Heated full-view window for easy viewing without condensation problems
  • Horizontal airflow for uniform sample exposure
  • Watlow EZ-ZONE PID controller
  • Includes three adjustable solid shelves with lips to protect against spills
  • Designed for flush installation on all sides; casters are standard
  • One year parts and labor warranty with factory-trained technicians
  • IQ OQ PQ certification services available

Get A Fast, Free Price Quote

Photo of ZoneOne Stability
Designed for ICH Q1A stability test requirements

Product Suggestions
  • Need a wider range of temperature or humidity?See: Platinous
  • Need something smaller?See:
Stability Testing Chambers
Model Number Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Notes
EZOT30-WA 27.5" x 27.8" x 63.5" 28.1 cu. ft. 10 to 65°C No
EZOT60-WA 55" x 27.8" x 63.5" 56 cu. ft. 10 to 65°C No
EZO30-WA 27.5" x 27.8" x 63.5" 28.1 cu. ft. 10 to 65°C Yes
EZO60-WA 55" x 27.8" x 63.5" 56 cu. ft. 10 to 65°C Yes

      Click model number for details, including metric & english units.

Get quick pricing on ZoneOne Stability Chambers

Please complete all fields to ensure a fast response.