Global site tag (gtag.js) - Google Analytics HawQ HALT System | Products | ESPEC North America

HALT is most beneficial early in the development process, so that product designs can be improved during the prototyping phases. The HawQ is an entry-level system that is quiet, vibration-isolated, and easy to use for lab environments.

The HawQ exposes failure points through thermal testing in a fraction of the time with change rates of 35°C/min from -100° to +200°C. The LN2 cooling can be used with dewar tanks, making the system easy to locate without dedicated LN2 systems. With Six Degree of Freedom repetitive shock/vibration at the simple push of a button and maximized thermal cycle performance, the HawQ creates the ultimate combined environment for reliability testing. 

"Through this process, we have improved first-pass success during subsequent MIL-STD-1540 qualification testing, reduced the number of problems once in production, and improved... performance. These results are vitally important to our profit bottom line, plus they improve customer and insurance provider confidence in our ability to introduce new technology successfully."
[White Paper by Brian Kosinski & Dennis Cronin, Space Systems/Loral]

Get A Fast, Free Price Quote
Features for HawQ HALT System
  • LN2 cooling system that can be used with cylinder tanks for portability
  • Includes casters for easy relocation
  • Multipane viewing window on a hinged lid
  • Access notches on each side
  • Patented repetitive-shock, 6 DoF, vibration table
  • Simultaneous excitation at multiple frequencies for testing complex assemblies
  • Easy-to-use with preset programs & remote monitoring
  • PLC Electronic Console with touch-screen display
  • One accelerometer for table control and cable

HawQ is a cost effective, portable HALT system

Model Number Vibration Table Interior Volume Temperature Range Change Rate
(heat/cool)
Repetitive Shock
HawQ Table size: 16" x 12" (832 x305mm); 2 actuators 1.8 cu. ft. -100 to 200°C up to 35°C/min. Vibration Acceleration: 4 - 40 gRMS (bare table)

      Click model number for details, including metric & english units.

Get quick pricing on HawQ HALT System

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC

Call Sales:

877-463-7732 or
+1 616-896-6100 (8-5 EST)
Find & call your local sales rep

Product Support:

+1 616-896-6170 (8-5 EST)
Support request form